Sealmaster Plain Spherical Bearing - Two Piece Bronze Race - SBG 3
Part #:1800300000
Catalog #:SBG 3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.025 | Ball Width (in): | 0.281 in |
| Outside Diameter (in): | 0.5625 in | Ball Diameter (in): | 0.406 in |
| Ball Flat Diameter (in): | 0.293 in | Race Width (in): | 0.218 in |
Technical Specifications
| Axial Load: | 550 | Lubrication System: | Thru OD |
| Lubrication Type: | Grease | Outer Material: | Aluminum Bronze |
| Race Material Product Selection: | Bronze | Race Material: | Aluminum bronze |
| Seal Type: | Unsealed | Max Static Radial Load: | 2,750 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Misalignment Angle B3: | 29.5 |
| Misalignment Angle: | +/-11.5 | Product Type: | SBG |
| Misalignment Angle B1: | +/-7.5 | Type: | Plain Spherical |
| Series: | SBG | Construction: | Two Piece |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Ability to Relubricate: | Yes |
| Class: | Precision | Bore Size (in): | 0.1875 in |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288721918 | Weight: | 0.02 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 0.30 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

