Sealmaster Plain Spherical Bearing - Two Piece Bronze Race - SBG 4
Part #:1800400000
Catalog #:SBG 4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.025 | Outside Diameter (in): | 0.6562 in |
| Ball Diameter (in): | 0.5 in | Ball Flat Diameter (in): | 0.364 in |
| Ball Width (in): | 0.343 in | Race Width (in): | 0.25 in |
Technical Specifications
| Outer Material: | Aluminum Bronze | Lubrication System: | Thru OD |
| Race Material: | Aluminum bronze | Max Static Radial Load: | 4,200 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Misalignment Angle B1: | +/-9 |
| Misalignment Angle: | +/-13.5 | Product Type: | SBG |
| Lubrication Type: | Grease | Axial Load: | 840 |
| Misalignment Angle B3: | 30 | Seal Type: | Unsealed |
| Race Material Product Selection: | Bronze | Type: | Plain Spherical |
| Series: | SBG | Ability to Relubricate: | Yes |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Construction: | Two Piece |
| Class: | Precision | Bore Size (in): | 0.2500 in |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288721925 | Weight: | 0.03 LB |
| Packaged Length: | 2.45 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 0.55 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

