Sealmaster Plain Spherical Bearing - Two Piece Bronze Race - SBG 6
Part #:1800600000
Catalog #:SBG 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.03 | Ball Width (in): | 0.406 in |
| Ball Diameter (in): | 0.656 in | Ball Flat Diameter (in): | 0.515 in |
| Outside Diameter (in): | 0.8125 in | Race Width (in): | 0.312 in |
Technical Specifications
| Outer Material: | Aluminum Bronze | Misalignment Angle B1: | +/-7.5 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Lubrication Type: | Grease |
| Product Type: | SBG | Race Material Product Selection: | Bronze |
| Axial Load: | 1,550 | Max Static Radial Load: | 7,750 |
| Lubrication System: | Thru OD | Series: | SBG |
| Type: | Plain Spherical | Misalignment Angle: | +/-10 |
| Misalignment Angle B3: | 26.5 | Race Material: | Aluminum bronze |
| Seal Type: | Unsealed | Construction: | Two Piece |
| Ability to Relubricate: | Yes | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Class: | Precision | Bore Size (in): | 0.3750 in |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288721949 | Weight: | 0.04 LB |
| Packaged Length: | 0.82 IN | Packaged Width: | 0.82 IN |
| Packaged Height: | 0.41 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

