Sealmaster Plain Spherical Bearing - Two Piece Heat-Treated Steel Race - SBG 4S
Part #:1800401000
Catalog #:SBG 4S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.025 | Ball Width (in): | 0.343 in |
| Outside Diameter (in): | 0.6562 in | Ball Diameter (in): | 0.5 in |
| Ball Flat Diameter (in): | 0.364 in | Race Width (in): | 0.25 in |
Technical Specifications
| Misalignment Angle B3: | 30 | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Type: | Plain Spherical | Lubrication Type: | Grease |
| Seal Type: | Unsealed | Race Material Product Selection: | Heat-Treated Steel |
| Misalignment Angle B1: | +/-9 | Race Material: | 4130 Alloy Steel - heat treated - corrosion resistant plating |
| Lubrication System: | Thru OD | Axial Load: | 2,000 |
| Outer Material: | Alloy Steel - Corrosion Resistant Plating | Misalignment Angle: | +/-13.5 |
| Series: | SBG-S | Max Static Radial Load: | 10,000 |
| Product Type: | SBG | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Ability to Relubricate: | Yes | Construction: | Two Piece |
| Bore Size (in): | 0.2500 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288722519 | Weight: | 0.03 LB |
| Packaged Length: | 2.10 IN | Packaged Width: | 2.15 IN |
| Packaged Height: | 0.55 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

