Sealmaster Plain Spherical Bearing - Two Piece Heat-Treated Steel Race - SBG 5S
Part #:1800501000
Catalog #:SBG 5S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.025 | Ball Diameter (in): | 0.562 in |
| Ball Width (in): | 0.375 in | Outside Diameter (in): | 0.75 in |
| Ball Flat Diameter (in): | 0.419 in | Race Width (in): | 0.281 in |
Technical Specifications
| Lubrication System: | Thru OD | Type: | Plain Spherical |
| Seal Type: | Unsealed | Series: | SBG-S |
| Misalignment Angle B3: | 26 | Max Static Radial Load: | 13,900 |
| Lubrication Type: | Grease | Misalignment Angle: | +/-12 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Outer Material: | Alloy Steel - Corrosion Resistant Plating |
| Race Material: | 4130 Alloy Steel - heat treated - corrosion resistant plating | Product Type: | SBG |
| Axial Load: | 2,780 | Misalignment Angle B1: | +/-8 |
| Race Material Product Selection: | Heat-Treated Steel | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Construction: | Two Piece | Ability to Relubricate: | Yes |
| Bore Size (in): | 0.3125 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288722526 | Weight: | 0.03 LB |
| Packaged Length: | 2.57 IN | Packaged Width: | 1.25 IN |
| Packaged Height: | 2.70 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

