Sealmaster Plain Spherical Bearing - Two Piece Heat-Treated Steel Race - SBG 7S
Part #:1800701000
Catalog #:SBG 7S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.035 | Ball Flat Diameter (in): | 0.53 in |
| Ball Width (in): | 0.437 in | Ball Diameter (in): | 0.687 in |
| Outside Diameter (in): | 0.9062 in | Race Width (in): | 0.343 in |
Technical Specifications
| Lubrication Type: | Grease | Outer Material: | Alloy Steel - Corrosion Resistant Plating |
| Lubrication System: | Thru OD | Axial Load: | 4,460 |
| Seal Type: | Unsealed | Misalignment Angle B1: | +/-6.5 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Race Material: | 4130 Alloy Steel - heat treated - corrosion resistant plating |
| Misalignment Angle B3: | 20.5 | Product Type: | SBG |
| Series: | SBG-S | Misalignment Angle: | +/-9.5 |
| Type: | Plain Spherical | Race Material Product Selection: | Heat-Treated Steel |
| Max Static Radial Load: | 22,300 | Construction: | Two Piece |
| Ability to Relubricate: | Yes | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Class: | Precision | Bore Size (in): | 0.4375 in |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288722540 | Weight: | 0.05 LB |
| Packaged Length: | 2.25 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 0.55 IN | HTC: | 8483.30.8079 |
| Country of Origin: | Mexico |

