Sealmaster Plain Spherical Bearing - Two Piece Heat-Treated Steel Race - SBG 8S
Part #:1800801000
Catalog #:SBG 8S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.035 | Ball Flat Diameter (in): | 0.6 in |
| Ball Diameter (in): | 0.781 in | Ball Width (in): | 0.5 in |
| Outside Diameter (in): | 1 in | Race Width (in): | 0.39 in |
Technical Specifications
| Product Type: | SBG | Lubrication System: | Thru OD |
| Type: | Plain Spherical | Lubrication Type: | Grease |
| Outer Material: | Alloy Steel - Heat Treated, Corrosion Resistant Plating | Misalignment Angle: | +/-10 |
| Axial Load: | 5,380 | Seal Type: | Unsealed |
| Race Material: | 4130 Alloy Steel - heat treated - corrosion resistant plating | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Series: | SBG-S | Max Static Radial Load: | 26,900 |
| Race Material Product Selection: | Heat-Treated Steel | Misalignment Angle B1: | +/-7 |
| Misalignment Angle B3: | 20 | Ability to Relubricate: | Yes |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Construction: | Two Piece |
| Bore Size (in): | 0.5000 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288722557 | Weight: | 0.07 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 2.45 IN |
| Packaged Height: | 0.65 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

