Sealmaster Plain Spherical Bearing - Two Piece Heat-Treated Steel Race - SBG 12S
Part #:1801201000
Catalog #:SBG 12S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.045 | Ball Diameter (in): | 1.187 in |
| Outside Diameter (in): | 1.4375 in | Ball Width (in): | 0.75 in |
| Ball Flat Diameter (in): | 0.92 in | Race Width (in): | 0.593 in |
Technical Specifications
| Series: | SBG-S | Lubrication System: | Thru OD |
| Max Static Radial Load: | 78,000 | Seal Type: | Unsealed |
| Misalignment Angle B3: | 21 | Race Material Product Selection: | Heat-Treated Steel |
| Misalignment Angle B1: | +/-7 | Axial Load: | 15,600 |
| Misalignment Angle: | +/-9 | Type: | Plain Spherical |
| Outer Material: | Alloy Steel - Corrosion Resistant Plating | Product Type: | SBG |
| Lubrication Type: | Grease | Race Material: | 4130 Alloy Steel - heat treated - corrosion resistant plating |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Ability to Relubricate: | Yes |
| Construction: | Two Piece | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Bore Size (in): | 0.7500 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288722588 | Weight: | 0.21 LB |
| Packaged Length: | 1.44 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

