Sealmaster Plain Spherical Bearing - Two Piece Heat-Treated Steel Race - SBG 12SA
Part #:1801204000
Catalog #:SBG 12SA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.045 | Ball Width (in): | 0.75 in |
| Outside Diameter (in): | 1.4375 in | Ball Diameter (in): | 1.187 in |
| Ball Flat Diameter (in): | 0.92 in | Race Width (in): | 0.593 in |
Technical Specifications
| Max Static Radial Load: | 78,000 | Lubrication System: | Thru OD and Thru Shaft |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Race Material Product Selection: | Heat-Treated Steel |
| Misalignment Angle: | +/-9 | Type: | Plain Spherical |
| Lubrication Type: | Grease | Product Type: | SBG-SA |
| Series: | SBG-SA | Misalignment Angle B1: | +/-7 |
| Outer Material: | Aluminum Bronze | Axial Load: | 15,600 |
| Misalignment Angle B3: | 21 | Race Material: | 4130 Alloy Steel - heat treated - corrosion resistant plating |
| Seal Type: | Unsealed | Ability to Relubricate: | Yes |
| Construction: | Two Piece | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Class: | Precision | Bore Size (in): | 0.7500 in |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288722694 | Weight: | 0.21 LB |
| Packaged Length: | 1.44 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

