Sealmaster Plain Spherical Bearing - Two Piece Heat-Treated Steel Race - SBG 14S
Part #:1801401000
Catalog #:SBG 14S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.045 | Ball Width (in): | 0.875 in |
| Outside Diameter (in): | 1.5625 in | Ball Diameter (in): | 1.312 in |
| Ball Flat Diameter (in): | 0.98 in | Race Width (in): | 0.703 in |
Technical Specifications
| Misalignment Angle B1: | +/-7 | Race Material: | 4130 Alloy Steel - heat treated - corrosion resistant plating |
| Type: | Plain Spherical | Axial Load: | 20,600 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Max Static Radial Load: | 103,000 |
| Race Material Product Selection: | Heat-Treated Steel | Series: | SBG-S |
| Product Type: | SBG | Misalignment Angle B3: | 16 |
| Outer Material: | Alloy Steel - Heat Treated, Corrosion Resistant Plating | Seal Type: | Unsealed |
| Lubrication Type: | Grease | Misalignment Angle: | +/-9.5 |
| Lubrication System: | Thru OD | Construction: | Two Piece |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Ability to Relubricate: | Yes |
| Bore Size (in): | 0.8750 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288722595 | Weight: | 0.27 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 2.15 IN |
| Packaged Height: | 0.95 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

