Sealmaster Plain Spherical Bearing - Two Piece Heat-Treated Steel Race - SBG 16S
Part #:1801601000
Catalog #:SBG 16S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.045 | Ball Diameter (in): | 1.5 in |
| Ball Flat Diameter (in): | 1.118 in | Outside Diameter (in): | 1.75 in |
| Ball Width (in): | 1 in | Race Width (in): | 0.797 in |
Technical Specifications
| Lubrication Type: | Grease | Series: | SBG-S |
| Lubrication System: | Thru OD | Misalignment Angle B1: | +/-7 |
| Outer Material: | Alloy Steel - Corrosion Resistant Plating | Misalignment Angle: | +/-9.5 |
| Race Material Product Selection: | Heat-Treated Steel | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Product Type: | SBG | Axial Load: | 25,000 |
| Seal Type: | Unsealed | Misalignment Angle B3: | 16 |
| Type: | Plain Spherical | Max Static Radial Load: | 125,000 |
| Race Material: | 4130 Alloy Steel - heat treated - corrosion resistant plating | Ability to Relubricate: | Yes |
| Construction: | Two Piece | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Bore Size (in): | 1 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288722601 | Weight: | 0.38 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 2.05 IN |
| Packaged Height: | 1.25 IN | HTC: | 8483.30.8079 |
| Country of Origin: | Mexico |

