Sealmaster Plain Spherical Bearing - Two Piece Heat-Treated Steel Race - SBG 16SA
Part #:1801604000
Catalog #:SBG 16SA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.045 | Outside Diameter (in): | 1.75 in |
| Ball Diameter (in): | 1.5 in | Ball Width (in): | 1 in |
| Ball Flat Diameter (in): | 1.118 in | Race Width (in): | 0.797 in |
Technical Specifications
| Race Material Product Selection: | Heat-Treated Steel | Series: | SBG-SA |
| Race Material: | 4130 Alloy Steel - heat treated - corrosion resistant plating | Outer Material: | Aluminum Bronze |
| Misalignment Angle: | +/-9.5 | Misalignment Angle B3: | 16 |
| Product Type: | SBG-SA | Lubrication Type: | Grease |
| Seal Type: | Unsealed | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Lubrication System: | Thru OD and Thru Shaft | Misalignment Angle B1: | +/-7 |
| Type: | Plain Spherical | Max Static Radial Load: | 125,000 |
| Axial Load: | 25,000 | Construction: | Two Piece |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Ability to Relubricate: | Yes |
| Class: | Precision | Bore Size (in): | 1 in |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288722717 | Weight: | 0.38 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

