Sealmaster Plain Spherical Bearing - Two Piece Stainless Steel Race - SBG 4SS
Part #:1800402000
Catalog #:SBG 4SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.025 | Ball Width (in): | 0.343 in |
| Ball Diameter (in): | 0.5 in | Outside Diameter (in): | 0.6562 in |
| Ball Flat Diameter (in): | 0.364 in | Race Width (in): | 0.25 in |
Technical Specifications
| Misalignment Angle B3: | 30 | Max Static Radial Load: | 6,700 |
| Seal Type: | Unsealed | Outer Material: | 300 Series Stainless steel |
| Misalignment Angle: | +/-13.5 | Ball Material: | Stainless Steel - Heat Treated |
| Race Material Product Selection: | Stainless Steel | Race Material: | 300 Series stainless steel |
| Type: | Plain Spherical | Misalignment Angle B1: | +/-9 |
| Series: | SBG-SS | Product Type: | SBG-SS |
| Lubrication System: | Thru OD | Axial Load: | 1,340 |
| Lubrication Type: | Grease | Construction: | Two Piece |
| Ability to Relubricate: | Yes | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Bore Size (in): | 0.2500 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 500 °F |
General Specifications
| UPC: | 662288722731 | Weight: | 0.02 LB |
| Packaged Length: | 0.66 IN | Packaged Width: | 0.34 IN |
| Packaged Height: | 0.66 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

