Sealmaster Plain Spherical Bearing - Two Piece Stainless Steel Race - SBG 8SS
Part #:1800802000
Catalog #:SBG 8SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.035 | Ball Flat Diameter (in): | 0.6 in |
| Outside Diameter (in): | 1 in | Ball Width (in): | 0.5 in |
| Ball Diameter (in): | 0.781 in | Race Width (in): | 0.39 in |
Technical Specifications
| Lubrication System: | Thru OD | Outer Material: | 300 Series Stainless steel |
| Product Type: | SBG-SS | Misalignment Angle: | +/-10 |
| Series: | SBG-SS | Max Static Radial Load: | 17,900 |
| Race Material Product Selection: | Stainless Steel | Race Material: | 300 Series stainless steel |
| Misalignment Angle B1: | +/-7 | Lubrication Type: | Grease |
| Seal Type: | Unsealed | Axial Load: | 3,580 |
| Type: | Plain Spherical | Misalignment Angle B3: | 20 |
| Ball Material: | Stainless Steel - Heat Treated | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Ability to Relubricate: | Yes | Construction: | Two Piece |
| Bore Size (in): | 0.5000 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 500 °F |
General Specifications
| UPC: | 662288722779 | Weight: | 0.07 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.15 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.30.8079 |
| Country of Origin: | Mexico |

