Sealmaster Plain Spherical Bearing - Two Piece Stainless Steel Race - SBG 14SS
Part #:1801402000
Catalog #:SBG 14SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.045 | Ball Width (in): | 0.875 in |
| Ball Flat Diameter (in): | 0.98 in | Ball Diameter (in): | 1.312 in |
| Outside Diameter (in): | 1.5625 in | Race Width (in): | 0.703 in |
Technical Specifications
| Series: | SBG-SS | Seal Type: | Unsealed |
| Max Static Radial Load: | 69,000 | Misalignment Angle B1: | +/-7 |
| Lubrication System: | Thru OD | Misalignment Angle B3: | 16 |
| Ball Material: | Stainless Steel - Heat Treated | Axial Load: | 13,800 |
| Race Material Product Selection: | Stainless Steel | Misalignment Angle: | +/-9.5 |
| Lubrication Type: | Grease | Type: | Plain Spherical |
| Product Type: | SBG-SS | Race Material: | 300 Series stainless steel |
| Outer Material: | 300 Series Stainless steel | Ability to Relubricate: | Yes |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Construction: | Two Piece |
| Bore Size (in): | 0.8750 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 500 °F |
General Specifications
| UPC: | 662288722816 | Weight: | 0.26 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 2.05 IN |
| Packaged Height: | 0.95 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

