Sealmaster Plain Spherical Bearing - Two Piece Stainless Steel Race - SBG 16SS
Part #:1801602000
Catalog #:SBG 16SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.045 | Outside Diameter (in): | 1.75 in |
| Ball Diameter (in): | 1.5 in | Ball Flat Diameter (in): | 1.118 in |
| Ball Width (in): | 1 in | Race Width (in): | 0.797 in |
Technical Specifications
| Axial Load: | 16,600 | Misalignment Angle B3: | 16 |
| Product Type: | SBG-SS | Series: | SBG-SS |
| Max Static Radial Load: | 83,000 | Ball Material: | Stainless Steel - Heat Treated |
| Misalignment Angle: | +/-9.5 | Outer Material: | 300 Series Stainless steel |
| Race Material: | 300 Series stainless steel | Lubrication System: | Thru OD |
| Lubrication Type: | Grease | Type: | Plain Spherical |
| Misalignment Angle B1: | +/-7 | Race Material Product Selection: | Stainless Steel |
| Seal Type: | Unsealed | Ability to Relubricate: | Yes |
| Construction: | Two Piece | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Class: | Precision | Bore Size (in): | 1 in |
| Maximum Ambient Temperature (F): | 500 °F |
General Specifications
| UPC: | 662288722823 | Weight: | 0.78 LB |
| Packaged Length: | 2.15 IN | Packaged Width: | 5.05 IN |
| Packaged Height: | 1.05 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

