Duralon 701-00004-007 Duralon Filament Bearings - 701-00004-007
Part #:10387186
Catalog #:701-00004-007
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Duralon | Outer Diameter [Min] (in): | 0.3757 in |
| Wall Style: | Thinwall | Product: | Duralon Straight Sleeve |
| Length [Min] (in): | 0.2 in | Bearing Brand: | REX DURALON |
| Inner Diameter [Min] (in): | 0.25 in | Bearing Type: | COMPOSITE BEARING |
| Max Static Load (lb): | 3,857.24 lb | Max Dynamic Load (lb): | 1,001.88 lb |
| Inner Diameter [Max] (in): | 0.25 in | Outer Diameter [Max] (in): | 0.38 in |
General Specifications
| UPC: | 793699117738 | HTC: | 8483308090 |
| Country of Origin: | United States of America |

