Duralon 701-00004-008 Duralon Filament Bearings - 701-00004-008_
Part #:10391027
Catalog #:701-00004-008_
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Inner Diameter [Min] (in): | 0.25 in | Inner Diameter [Max] (in): | 0.25 in |
| Bearing Type: | COMPOSITE BEARING | Outer Diameter [Min] (in): | 0.3757 in |
| Outer Diameter [Max] (in): | 0.38 in | Max Dynamic Load (lb): | 1,163.8 lb |
| Length [Min] (in): | 0.23 in | Max Static Load (lb): | 4,480.63 lb |
| Bearing Brand: | REX DURALON | Product: | Duralon Straight Sleeve |
| Series: | Duralon | Wall Style: | Thinwall |
General Specifications
| UPC: | 698210840716 | HTC: | 8483308090 |
| Country of Origin: | United States of America |

