Duralon 701-00004-012 Duralon Filament Bearings - 701-00004-012_
Part #:10388589
Catalog #:701-00004-012_
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outer Diameter [Min] (in): | 0.3757 in | Bearing Brand: | REX DURALON |
| Product: | Duralon Straight Sleeve | Outer Diameter [Max] (in): | 0.38 in |
| Series: | Duralon | Bearing Type: | COMPOSITE BEARING |
| Max Dynamic Load (lb): | 1,796.3 lb | Inner Diameter [Min] (in): | 0.25 in |
| Length [Min] (in): | 0.36 in | Max Static Load (lb): | 6,915.76 lb |
| Wall Style: | Thinwall | Inner Diameter [Max] (in): | 0.25 in |
General Specifications
| UPC: | 698210823405 | HTC: | 8483308090 |
| Country of Origin: | United States of America |

