Duralon 701-00004-017 Duralon Filament Bearings - 701-00004-017
Part #:10387174
Catalog #:701-00004-017
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outer Diameter [Min] (in): | 0.3757 in | Max Static Load (lb): | 9,954.79 lb |
| Bearing Brand: | REX DURALON | Wall Style: | Thinwall |
| Outer Diameter [Max] (in): | 0.38 in | Inner Diameter [Min] (in): | 0.25 in |
| Length [Min] (in): | 0.51 in | Inner Diameter [Max] (in): | 0.25 in |
| Series: | Duralon | Max Dynamic Load (lb): | 2,585.66 lb |
| Product: | Duralon Straight Sleeve | Bearing Type: | COMPOSITE BEARING |
General Specifications
| UPC: | 793699117776 | HTC: | 8483308090 |
| Country of Origin: | United States of America |

