Duralon 701-00006-009 Duralon Filament Bearings - 701-00006-009
Part #:10386297
Catalog #:701-00006-009
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Duralon | Product: | Duralon Straight Sleeve |
| Inner Diameter [Max] (in): | 0.38 in | Wall Style: | Thinwall |
| Inner Diameter [Min] (in): | 0.38 in | Outer Diameter [Max] (in): | 0.5 in |
| Bearing Brand: | REX DURALON | Length [Min] (in): | 0.26 in |
| Bearing Type: | COMPOSITE BEARING | Outer Diameter [Min] (in): | 0.5007 in |
| Max Dynamic Load (lb): | 1,973.16 lb | Max Static Load (lb): | 7,596.67 lb |
General Specifications
| UPC: | 793699118025 | HTC: | 8483308090 |
| Country of Origin: | United States of America |

