Duralon 701-00006-016 Duralon Filament Bearings - 701-00006-016
Part #:10387215
Catalog #:701-00006-016
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Wall Style: | Thinwall | Inner Diameter [Min] (in): | 0.38 in |
| Max Static Load (lb): | 13,970.88 lb | Length [Min] (in): | 0.48 in |
| Series: | Duralon | Outer Diameter [Min] (in): | 0.5007 in |
| Inner Diameter [Max] (in): | 0.38 in | Outer Diameter [Max] (in): | 0.5 in |
| Max Dynamic Load (lb): | 3,628.8 lb | Bearing Brand: | REX DURALON |
| Bearing Type: | COMPOSITE BEARING | Product: | Duralon Straight Sleeve |
General Specifications
| UPC: | 698210823443 | HTC: | 8483308090 |
| Country of Origin: | United States of America |

