Duralon 701-00006-028 Duralon Filament Bearings - 701-00006-028
Part #:10387398
Catalog #:701-00006-028
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outer Diameter [Min] (in): | 0.5007 in | Outer Diameter [Max] (in): | 0.5 in |
| Series: | Duralon | Length [Min] (in): | 0.86 in |
| Inner Diameter [Min] (in): | 0.38 in | Max Static Load (lb): | 24,885.63 lb |
| Product: | Duralon Straight Sleeve | Bearing Type: | COMPOSITE BEARING |
| Bearing Brand: | REX DURALON | Wall Style: | Thinwall |
| Inner Diameter [Max] (in): | 0.38 in | Max Dynamic Load (lb): | 6,463.8 lb |
General Specifications
| UPC: | 793699118117 | Weight: | 0.01 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

