Duralon 701-00006-077 Duralon Filament Bearings - 701-00006-077
Part #:10387757
Catalog #:701-00006-077
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length [Min] (in): | 2.39 in | Outer Diameter [Max] (in): | 0.5 in |
| Bearing Brand: | REX DURALON | Bearing Type: | COMPOSITE BEARING |
| Series: | Duralon | Inner Diameter [Max] (in): | 0.38 in |
| Max Dynamic Load (lb): | 18,038.16 lb | Max Static Load (lb): | 69,446.92 lb |
| Product: | Duralon Straight Sleeve | Wall Style: | Thinwall |
| Outer Diameter [Min] (in): | 0.5007 in | Inner Diameter [Min] (in): | 0.38 in |
General Specifications
| UPC: | 793699118230 | Weight: | 0.01 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

