Duralon 701-00008-003 Duralon Filament Bearings - 701-00008-003
Part #:10389994
Catalog #:701-00008-003
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length [Min] (in): | 0.07 in | Series: | Duralon |
| Product: | Duralon Straight Sleeve | Inner Diameter [Min] (in): | 0.5 in |
| Bearing Type: | COMPOSITE BEARING | Bearing Brand: | REX DURALON |
| Wall Style: | Thinwall | Outer Diameter [Min] (in): | 0.6257 in |
| Inner Diameter [Max] (in): | 0.5 in | Outer Diameter [Max] (in): | 0.63 in |
| Max Dynamic Load (lb): | 744.44 lb | Max Static Load (lb): | 2,866.09 lb |
General Specifications
| UPC: | 793699118285 | HTC: | 8483308090 |
| Country of Origin: | United States of America |

