Duralon 701-00008-012 Duralon Filament Bearings - 701-00008-012
Part #:10390378
Catalog #:701-00008-012
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Type: | COMPOSITE BEARING | Product: | Duralon Straight Sleeve |
| Outer Diameter [Min] (in): | 0.6257 in | Series: | Duralon |
| Wall Style: | Thinwall | Bearing Brand: | REX DURALON |
| Outer Diameter [Max] (in): | 0.63 in | Max Static Load (lb): | 13,749.51 lb |
| Length [Min] (in): | 0.36 in | Max Dynamic Load (lb): | 3,571.3 lb |
| Inner Diameter [Min] (in): | 0.5 in | Inner Diameter [Max] (in): | 0.5 in |
General Specifications
| UPC: | 698210823467 | HTC: | 8483308090 |
| Country of Origin: | United States of America |

