Duralon 701-00008-021 Duralon Filament Bearings - 701-00008-021
Part #:10388940
Catalog #:701-00008-021
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outer Diameter [Min] (in): | 0.6257 in | Series: | Duralon |
| Product: | Duralon Straight Sleeve | Inner Diameter [Min] (in): | 0.5 in |
| Max Static Load (lb): | 24,632.92 lb | Wall Style: | Thinwall |
| Outer Diameter [Max] (in): | 0.63 in | Length [Min] (in): | 0.64 in |
| Bearing Brand: | REX DURALON | Bearing Type: | COMPOSITE BEARING |
| Inner Diameter [Max] (in): | 0.5 in | Max Dynamic Load (lb): | 6,398.16 lb |
General Specifications
| UPC: | 793699118421 | Weight: | 0.01 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

