Duralon 701-00008-028 Duralon Filament Bearings - 701-00008-028
Part #:10387444
Catalog #:701-00008-028
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Inner Diameter [Max] (in): | 0.5 in | Series: | Duralon |
| Outer Diameter [Max] (in): | 0.63 in | Max Dynamic Load (lb): | 8,601.3 lb |
| Wall Style: | Thinwall | Outer Diameter [Min] (in): | 0.6257 in |
| Bearing Type: | COMPOSITE BEARING | Product: | Duralon Straight Sleeve |
| Inner Diameter [Min] (in): | 0.5 in | Max Static Load (lb): | 33,115.01 lb |
| Bearing Brand: | REX DURALON | Length [Min] (in): | 0.86 in |
General Specifications
| UPC: | 793699118452 | Weight: | 0.01 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

