Duralon 701-00008-032 Duralon Filament Bearings - 701-00008-032
Part #:10390802
Catalog #:701-00008-032
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outer Diameter [Min] (in): | 0.6257 in | Wall Style: | Thinwall |
| Inner Diameter [Max] (in): | 0.5 in | Max Dynamic Load (lb): | 9,858.8 lb |
| Max Static Load (lb): | 37,956.38 lb | Product: | Duralon Straight Sleeve |
| Inner Diameter [Min] (in): | 0.5 in | Bearing Type: | COMPOSITE BEARING |
| Length [Min] (in): | 0.98 in | Bearing Brand: | REX DURALON |
| Series: | Duralon | Outer Diameter [Max] (in): | 0.63 in |
General Specifications
| UPC: | 698210823498 | Weight: | 0.01 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

