Duralon 701-00008-048 Duralon Filament Bearings - 701-00008-048
Part #:10389460
Catalog #:701-00008-048
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Dynamic Load (lb): | 14,888.8 lb | Inner Diameter [Min] (in): | 0.5 in |
| Inner Diameter [Max] (in): | 0.5 in | Bearing Type: | COMPOSITE BEARING |
| Length [Min] (in): | 1.48 in | Max Static Load (lb): | 57,321.88 lb |
| Wall Style: | Thinwall | Series: | Duralon |
| Product: | Duralon Straight Sleeve | Outer Diameter [Max] (in): | 0.63 in |
| Outer Diameter [Min] (in): | 0.6257 in | Bearing Brand: | REX DURALON |
General Specifications
| UPC: | 793699118544 | Weight: | 0.01 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

