Duralon 701-00008-099 Duralon Filament Bearings - 701-00008-099
Part #:10388325
Catalog #:701-00008-099
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Inner Diameter [Min] (in): | 0.5 in | Bearing Type: | COMPOSITE BEARING |
| Wall Style: | Thinwall | Bearing Brand: | REX DURALON |
| Max Dynamic Load (lb): | 30,924.44 lb | Length [Min] (in): | 3.07 in |
| Outer Diameter [Min] (in): | 0.6257 in | Series: | Duralon |
| Product: | Duralon Straight Sleeve | Inner Diameter [Max] (in): | 0.5 in |
| Outer Diameter [Max] (in): | 0.63 in | Max Static Load (lb): | 119,059.09 lb |
General Specifications
| UPC: | 793699118643 | Weight: | 0.02 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

