Duralon 701-00010-011 Duralon Filament Bearings - 701-00010-011
Part #:10389790
Catalog #:701-00010-011
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product: | Duralon Straight Sleeve | Length [Min] (in): | 0.32 in |
| Outer Diameter [Max] (in): | 0.75 in | Bearing Brand: | REX DURALON |
| Inner Diameter [Max] (in): | 0.63 in | Bearing Type: | COMPOSITE BEARING |
| Wall Style: | Thinwall | Series: | Duralon |
| Max Static Load (lb): | 15,667.34 lb | Max Dynamic Load (lb): | 4,069.44 lb |
| Outer Diameter [Min] (in): | 0.7507 in | Inner Diameter [Min] (in): | 0.63 in |
General Specifications
| UPC: | 793699118797 | HTC: | 8483308090 |
| Country of Origin: | United States of America |

