Duralon 701-00010-017 Duralon Filament Bearings - 701-00010-017
Part #:10387102
Catalog #:701-00010-017
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Dynamic Load (lb): | 6,418.16 lb | Outer Diameter [Max] (in): | 0.75 in |
| Product: | Duralon Straight Sleeve | Series: | Duralon |
| Bearing Brand: | REX DURALON | Inner Diameter [Max] (in): | 0.63 in |
| Inner Diameter [Min] (in): | 0.63 in | Length [Min] (in): | 0.51 in |
| Outer Diameter [Min] (in): | 0.7507 in | Wall Style: | Thinwall |
| Bearing Type: | COMPOSITE BEARING | Max Static Load (lb): | 24,709.92 lb |
General Specifications
| UPC: | 793699118827 | Weight: | 0.01 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

