Duralon 701-00010-022 Duralon Filament Bearings - 701-00010-022
Part #:10389192
Catalog #:701-00010-022
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outer Diameter [Max] (in): | 0.75 in | Max Dynamic Load (lb): | 8,390.08 lb |
| Max Static Load (lb): | 32,301.81 lb | Outer Diameter [Min] (in): | 0.7507 in |
| Inner Diameter [Min] (in): | 0.63 in | Product: | Duralon Straight Sleeve |
| Wall Style: | Thinwall | Series: | Duralon |
| Bearing Type: | COMPOSITE BEARING | Bearing Brand: | REX DURALON |
| Length [Min] (in): | 0.67 in | Inner Diameter [Max] (in): | 0.63 in |
General Specifications
| UPC: | 793699118872 | Weight: | 0.01 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

