Duralon 701-00010-138 Duralon Filament Bearings - 701-00010-138
Part #:10389579
Catalog #:701-00010-138
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Type: | COMPOSITE BEARING | Max Dynamic Load (lb): | 53,907.52 lb |
| Length [Min] (in): | 4.29 in | Product: | Duralon Straight Sleeve |
| Wall Style: | Thinwall | Outer Diameter [Max] (in): | 0.75 in |
| Max Static Load (lb): | 207,543.95 lb | Inner Diameter [Min] (in): | 0.63 in |
| Series: | Duralon | Inner Diameter [Max] (in): | 0.63 in |
| Bearing Brand: | REX DURALON | Outer Diameter [Min] (in): | 0.7507 in |
General Specifications
| UPC: | 793699119022 | Weight: | 0.04 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

