Duralon 701-00012-012 Duralon Filament Bearings - 701-00012-012
Part #:10385947
Catalog #:701-00012-012
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outer Diameter [Max] (in): | 0.88 in | Wall Style: | Thinwall |
| Max Dynamic Load (lb): | 5,346.3 lb | Series: | Duralon |
| Inner Diameter [Max] (in): | 0.75 in | Max Static Load (lb): | 20,583.26 lb |
| Product: | Duralon Straight Sleeve | Inner Diameter [Min] (in): | 0.75 in |
| Length [Min] (in): | 0.36 in | Bearing Type: | COMPOSITE BEARING |
| Outer Diameter [Min] (in): | 0.8757 in | Bearing Brand: | REX DURALON |
General Specifications
| UPC: | 793699119091 | HTC: | 8483308090 |
| Country of Origin: | United States of America |

