Duralon 701-00012-020 Duralon Filament Bearings - 701-00012-020
Part #:10388759
Catalog #:701-00012-020
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outer Diameter [Max] (in): | 0.88 in | Wall Style: | Thinwall |
| Product: | Duralon Straight Sleeve | Inner Diameter [Min] (in): | 0.75 in |
| Bearing Brand: | REX DURALON | Bearing Type: | COMPOSITE BEARING |
| Length [Min] (in): | 0.61 in | Inner Diameter [Max] (in): | 0.75 in |
| Max Static Load (lb): | 35,078.51 lb | Series: | Duralon |
| Outer Diameter [Min] (in): | 0.8757 in | Max Dynamic Load (lb): | 9,111.3 lb |
General Specifications
| UPC: | 698210874643 | Weight: | 0.01 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

