Duralon 701-00014-024 Duralon Filament Bearings - 701-00014-024
Part #:10388562
Catalog #:701-00014-024
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outer Diameter [Max] (in): | 1.06 in | Series: | Duralon |
| Inner Diameter [Min] (in): | 0.88 in | Bearing Type: | COMPOSITE BEARING |
| Length [Min] (in): | 0.73 in | Max Dynamic Load (lb): | 12,818.8 lb |
| Outer Diameter [Min] (in): | 1.063 in | Bearing Brand: | REX DURALON |
| Wall Style: | Thinwall | Max Static Load (lb): | 49,352.38 lb |
| Inner Diameter [Max] (in): | 0.88 in | Product: | Duralon Straight Sleeve |
General Specifications
| UPC: | 698210823603 | Weight: | 0.02 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

