Duralon 701-00016-013 Duralon Filament Bearings - 701-00016-013
Part #:10385812
Catalog #:701-00016-013
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Inner Diameter [Min] (in): | 1 in | Max Dynamic Load (lb): | 7,743.16 lb |
| Inner Diameter [Max] (in): | 1 in | Outer Diameter [Max] (in): | 1.19 in |
| Outer Diameter [Min] (in): | 1.188 in | Series: | Duralon |
| Bearing Type: | COMPOSITE BEARING | Bearing Brand: | REX DURALON |
| Wall Style: | Thinwall | Max Static Load (lb): | 29,811.17 lb |
| Length [Min] (in): | 0.39 in | Product: | Duralon Straight Sleeve |
General Specifications
| UPC: | 793699119497 | Weight: | 0.01 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

