Duralon 701-00016-019 Duralon Filament Bearings - 701-00016-019
Part #:10386508
Catalog #:701-00016-019
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Inner Diameter [Max] (in): | 1 in | Wall Style: | Thinwall |
| Product: | Duralon Straight Sleeve | Max Static Load (lb): | 44,330.59 lb |
| Series: | Duralon | Inner Diameter [Min] (in): | 1 in |
| Bearing Type: | COMPOSITE BEARING | Outer Diameter [Min] (in): | 1.188 in |
| Outer Diameter [Max] (in): | 1.19 in | Bearing Brand: | REX DURALON |
| Length [Min] (in): | 0.57 in | Max Dynamic Load (lb): | 11,514.44 lb |
General Specifications
| UPC: | 793699119534 | Weight: | 0.01 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

