Duralon 701-00016-022 Duralon Filament Bearings - 701-00016-022
Part #:10387578
Catalog #:701-00016-022
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outer Diameter [Min] (in): | 1.188 in | Length [Min] (in): | 0.67 in |
| Max Dynamic Load (lb): | 13,400.08 lb | Series: | Duralon |
| Bearing Brand: | REX DURALON | Bearing Type: | COMPOSITE BEARING |
| Inner Diameter [Max] (in): | 1 in | Outer Diameter [Max] (in): | 1.19 in |
| Max Static Load (lb): | 51,590.31 lb | Inner Diameter [Min] (in): | 1 in |
| Wall Style: | Thinwall | Product: | Duralon Straight Sleeve |
General Specifications
| UPC: | 793699119565 | Weight: | 0.01 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

