Duralon 701-00016-023 Duralon Filament Bearings - 701-00016-023
Part #:10389114
Catalog #:701-00016-023
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Inner Diameter [Min] (in): | 1 in | Bearing Brand: | REX DURALON |
| Outer Diameter [Max] (in): | 1.19 in | Bearing Type: | COMPOSITE BEARING |
| Max Static Load (lb): | 53,984.47 lb | Product: | Duralon Straight Sleeve |
| Length [Min] (in): | 0.7 in | Series: | Duralon |
| Outer Diameter [Min] (in): | 1.188 in | Max Dynamic Load (lb): | 14,021.94 lb |
| Inner Diameter [Max] (in): | 1 in | Wall Style: | Thinwall |
General Specifications
| UPC: | 793699249231 | Weight: | 0.02 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

