Duralon 701-00016-032 Duralon Filament Bearings - 701-00016-032
Part #:10389226
Catalog #:701-00016-032
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Inner Diameter [Min] (in): | 1 in | Wall Style: | Thinwall |
| Product: | Duralon Straight Sleeve | Max Dynamic Load (lb): | 19,658.8 lb |
| Inner Diameter [Max] (in): | 1 in | Max Static Load (lb): | 75,686.38 lb |
| Series: | Duralon | Outer Diameter [Max] (in): | 1.19 in |
| Bearing Brand: | REX DURALON | Length [Min] (in): | 0.98 in |
| Bearing Type: | COMPOSITE BEARING | Outer Diameter [Min] (in): | 1.188 in |
General Specifications
| UPC: | 698210823658 | Weight: | 0.02 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

