Duralon 701-00016-048 Duralon Filament Bearings - 701-00016-048
Part #:10390757
Catalog #:701-00016-048
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outer Diameter [Max] (in): | 1.19 in | Inner Diameter [Max] (in): | 1 in |
| Bearing Brand: | REX DURALON | Outer Diameter [Min] (in): | 1.188 in |
| Wall Style: | Thinwall | Series: | Duralon |
| Inner Diameter [Min] (in): | 1 in | Max Dynamic Load (lb): | 29,688.8 lb |
| Max Static Load (lb): | 114,301.88 lb | Length [Min] (in): | 1.48 in |
| Product: | Duralon Straight Sleeve | Bearing Type: | COMPOSITE BEARING |
General Specifications
| UPC: | 793699119664 | Weight: | 0.03 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

