Duralon 701-00016-060 Duralon Filament Bearings - 701-00016-060
Part #:10391056
Catalog #:701-00016-060
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Wall Style: | Thinwall | Product: | Duralon Straight Sleeve |
| Outer Diameter [Max] (in): | 1.19 in | Outer Diameter [Min] (in): | 1.188 in |
| Inner Diameter [Max] (in): | 1 in | Max Static Load (lb): | 143,263.51 lb |
| Bearing Type: | COMPOSITE BEARING | Bearing Brand: | REX DURALON |
| Length [Min] (in): | 1.86 in | Series: | Duralon |
| Max Dynamic Load (lb): | 37,211.3 lb | Inner Diameter [Min] (in): | 1 in |
General Specifications
| UPC: | 793699119695 | Weight: | 0.04 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

