Duralon 701-00016-062 Duralon Filament Bearings - 701-00016-062
Part #:10389353
Catalog #:701-00016-062
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outer Diameter [Min] (in): | 1.188 in | Length [Min] (in): | 1.92 in |
| Series: | Duralon | Inner Diameter [Max] (in): | 1 in |
| Bearing Brand: | REX DURALON | Wall Style: | Thinwall |
| Max Static Load (lb): | 148,129.06 lb | Max Dynamic Load (lb): | 38,475.08 lb |
| Outer Diameter [Max] (in): | 1.19 in | Bearing Type: | COMPOSITE BEARING |
| Product: | Duralon Straight Sleeve | Inner Diameter [Min] (in): | 1 in |
General Specifications
| UPC: | 793699543278 | Weight: | 0.04 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

