Duralon 701-00016-102 Duralon Filament Bearings - 701-00016-102
Part #:10390644
Catalog #:701-00016-102
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Static Load (lb): | 244,667.81 lb | Inner Diameter [Min] (in): | 1 in |
| Bearing Brand: | REX DURALON | Bearing Type: | COMPOSITE BEARING |
| Inner Diameter [Max] (in): | 1 in | Outer Diameter [Max] (in): | 1.19 in |
| Length [Min] (in): | 3.17 in | Max Dynamic Load (lb): | 63,550.08 lb |
| Product: | Duralon Straight Sleeve | Outer Diameter [Min] (in): | 1.188 in |
| Wall Style: | Thinwall | Series: | Duralon |
General Specifications
| UPC: | 793699681017 | Weight: | 0.07 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

