Duralon 701-00020-012 Duralon Filament Bearings - 701-00020-012
Part #:10388720
Catalog #:701-00020-012
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Wall Style: | Thinwall | Outer Diameter [Max] (in): | 1.44 in |
| Bearing Brand: | REX DURALON | Max Static Load (lb): | 34,250.76 lb |
| Series: | Duralon | Bearing Type: | COMPOSITE BEARING |
| Max Dynamic Load (lb): | 8,896.3 lb | Inner Diameter [Min] (in): | 1.25 in |
| Inner Diameter [Max] (in): | 1.25 in | Length [Min] (in): | 0.36 in |
| Outer Diameter [Min] (in): | 1.438 in | Product: | Duralon Straight Sleeve |
General Specifications
| UPC: | 793699281774 | Weight: | 0.01 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

