Duralon 701-00020-080 Duralon Filament Bearings - 701-00020-080
Part #:10387217
Catalog #:701-00020-080
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Inner Diameter [Max] (in): | 1.25 in | Bearing Brand: | REX DURALON |
| Outer Diameter [Min] (in): | 1.438 in | Max Dynamic Load (lb): | 62,148.8 lb |
| Bearing Type: | COMPOSITE BEARING | Outer Diameter [Max] (in): | 1.44 in |
| Length [Min] (in): | 2.48 in | Max Static Load (lb): | 239,272.88 lb |
| Series: | Duralon | Wall Style: | Thinwall |
| Inner Diameter [Min] (in): | 1.25 in | Product: | Duralon Straight Sleeve |
General Specifications
| UPC: | 793699120202 | Weight: | 0.07 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

