Duralon 701-00026-036 Duralon Filament Bearings - 701-00026-036
Part #:10388253
Catalog #:701-00026-036
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Duralon | Outer Diameter [Min] (in): | 1.813 in |
| Max Static Load (lb): | 138,518.38 lb | Product: | Duralon Straight Sleeve |
| Inner Diameter [Max] (in): | 1.63 in | Inner Diameter [Min] (in): | 1.63 in |
| Wall Style: | Thinwall | Bearing Brand: | REX DURALON |
| Bearing Type: | COMPOSITE BEARING | Length [Min] (in): | 1.11 in |
| Outer Diameter [Max] (in): | 1.81 in | Max Dynamic Load (lb): | 35,978.8 lb |
General Specifications
| UPC: | 793699234480 | Weight: | 0.04 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

